Pressure transmitter, DST P10B, 0 bar - 40 bar, 0 psi - 580 psi

075G4154

This product is not available in this store. Please contact your local Customer Service Center.

Pressure reference: Sealed gauge, Output signal: CANopen, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A

Product details

Gross weight 0.06 Kilogram
Net weight 0.055 Kilogram
Volume 0.086 Liter
EAN 5715162663325

 

+ supply Pin 2
- common Pin 3
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -40 °C
Approval CE
Bitrate kBit/sec 125
BUS Pin High (+) Pin 4
BUS Pin Low (-) Pin 5
CE evaluated Yes
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] -40 °C
Contain batteries No
Electrical connection M12 x 1
Electrical connection size 5 pin
Electrical connection standard IEC 61076-2-101
Electrical Connector Color Black
Enclosure rating IP IP67
EU RoHS compliance Yes
Fault signal level 32767
High Clipping Level 18841
Housing material 304L
Identical product 075G1195
International Article Number 5715162663325
Low Clipping level -8192
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -40 °C
Node ID 127
Output signal CANopen
Overload pressure max. [bar] 160 bar
Overload pressure max. [psi] 2320 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-A
Pressure connection standard ISO 1179-2
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 40 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 580 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
REACH Candidate List substances No
Response time max. [ms] 2 ms
Shield Pin Pin 1
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 8 V
TEB inside CTR ±FS [%] 3 %
Type DST P10B
Wetted part material 304L/316L
X-BUS Profil 0 - 40 bar & Celsius​
X-BUS Profil version 1.0

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality