Pumps, BFA 01, 24 L/h, Rotation: R, Nozzle/pressure outlet: L

071N1263

This product is not available in this store. Please contact your local Customer Service Center.

BFA01 R3L

Product details

Bruto gewicht 0.943 Kilogram
Netto gewicht 0.942 Kilogram
Volume 1.124 Liter
EAN 5702425077470

 

ROTATION R
1 or 2 stage 1
Aantal trappen 1
Approval CE
UKCA
DIN CERTCO
Intertek Semko
Asdiameter [mm] 8 mm
Beschermingsklasse behuizing IP40
Biofuel blend 10
Capaciteit [l/u] 24 L/h
Capaciteitsbereik [l/u] [Max] 24 L/h
Capaciteitsbereik [l/u] [Min] 0 L/h
Capacity group 0-24
CE evaluated Yes
China RoHS compliance Out of scope
Coil consumption [W] 9 W
Coil Current AC
Coil voltage [V] 220 - 230
Comments Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
Contain batteries No
Definitiepunt [l/u] 2800 min-1, 10 bar, 4.3 cSt
Description BFA01 R3L
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)-I
6(c)
Factory pressure setting [bar] 9.5 bar
Filterkwaliteit [µm] 150
Filteroppervlakte [cm²] 0.7 cm²
Hogedruklijn [bar] [Max] 2 bar
Kerosinedruk [bar] [Max] 12 bar
Mediatemperatuur [°C] [Max] 70 °C
Mediatemperatuur [°C] [Min] 0 °C
Oil type Kerosene/Light oil
Omgevingstemperatuur [°C] [Max] 70 °C
Omgevingstemperatuur [°C] [Min] -20 °C
Opslagtemperatuur (°C) [Max] 70 °C
Opslagtemperatuur (°C) [Min] -20 °C
Pipe connection 2 pipes
Platte kanten/spieën op de as 1 vlak
Power consumption [W] 42 W
Pressure [bar] [Max] 15 bar
Pressure [bar] [Min] 7 bar
Product group Pumps
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 2a4ead6a-f9bd-4316-805d-6e6438ce7d56
SCIP dossier product name Oil pump BFA R3L2
Serie BFA
Sluitfunctie Uitschakelen
Speed [rpm] [Max] 3450 rpm
Speed [rpm] [Min] 2400 rpm
Starting torque [Nm] [Max] 0.1 N-m
Supply peak voltage [V] [Max] 253 V
Supply peak voltage [V] [Min] 207 V
Toerental mazoutpomp [op/min] 3450 op/min
Type BFA 01
UL evaluated Out of scope
Vacuüm zuigleiding [bar] [Max] 0.4 bar
Verpakking Industriële verpakking
Verstuiver-/drukaansluiting L
Viscosity [cSt] [Max] 12 cSt
Viscosity [cSt] [Min] 1.3 cSt
Voedingsspanning [V] 230 V
Voedingsspanning [V] [Max] 240 V
Voedingsspanning [V] [Min] 220 V

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality