Thermostatic expansion valve, TGE, R410A

067N3039

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 161.00, Orifice capacities [TR]: 46.00, Pressure equalization: Externally equalized

Product details

Gross weight 1.092 Kilogram
Net weight 0.973 Kilogram
Volume 2.812 Liter
EAN 5702428140201

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
UKCA
Balanced port [Yes/No] Yes
Body material Brass
Capillary tube length [in] 118 in
Capillary tube length [mm] 3000 mm
China RoHS compliance Out of scope
Connection material Copper
Direction Straightway
Element temperature max. [°C] 110 °C
Element temperature max. [°F] 230 °F
Equalization connection type Solder, ODF
Equalization size [in] 1/4 in
EU RoHS compliance Out of scope
Flow direction Bi-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Identical product 067N3019
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 1 1/8 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
MOP Point [psig] MOP 165
MOP Point [°C] 15 °C
MOP Point [°F] 60 °F
Orifice capacities [kW] 161 kW
Orifice capacities [TR] 46 TR
Orifice size 40
Outlet connection type Solder, ODF
Outlet size [in] 1 3/8 in
Packing format Industrial pack
Parts included Bulb strap
PED category Art. 4, par. 3
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 8 pc
Rated cap. cond. Range N [IMP] tcond=100 °F
tevap=40 °F
tliq=98 °F
Rated cap. cond. Range N [SI] tcond=38 °C
tevap=4.4 °C
tliq=37 °C
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R410A
SCIP dossier no. d44ec740-dfe8-4c0a-9644-96406f010504
SCIP dossier product name TGE
Serviceable No
Static Superheat (SS) [°C] 4 °C
Static Superheat (SS) [°F] 7.2 °F
Superheat setting Adjustable
Temperature range [°C] [max] 10 °C
Temperature range [°C] [min] -25 °C
Temperature range [°F] [max] 50 °F
Temperature range [°F] [min] -15 °F
Type TGE
UK RoHS compliance Out of scope
UL approved refrigerants R410A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality