Isolation valve, MBV 2000

061B6014

Max. Working Pressure [bar]: 600.0, Internal connection type: M

Product details

Gross weight 0.082 Kilogram
Net weight 0.078 Kilogram
Volume 0.083 Liter
EAN 5702423227068

 

Ambient temperature range [°C] [max] 200 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 382 °F
Ambient temperature range [°F] [min] -4 °F
Burst pressure [bar] 1500 bar
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Internal connection size 18 x 1.5
Internal connection type M
Max. test pressure [psig] 8702 psig
Max. Working Pressure [bar] 600 bar
Packing format Multi pack
Product group Shut-off and regulating valves
Product Name Description Isolation valve
Quantity per packing format 60 pc
REACH Candidate List substances No
Specification key MBV2000-XX2
Type MBV 2000
UK RoHS compliance Out of scope
Width across flats [mm] 27 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality