Differential pressure switch, MP55A
060B029691
Diff.press.setting range [bar]: 0.30 - 4.50, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17.0
Diff.press.setting range [bar]: 0.30 - 4.50, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17.0
Gross weight | 0.751 Kilogram |
Net weight | 0.653 Kilogram |
Volume | 1.936 Liter |
EAN | 5702424499648 |
Gross weight | 0.751 Kilogram |
Net weight | 0.653 Kilogram |
Volume | 1.936 Liter |
EAN | 5702424499648 |
Adjustment | Cut out for falling pressure |
Amb. Temp. Note | Bellows max 100 °C/212 °F |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE CMIM EAC LLC CDC EURO-TYSK LVD RoHS China TYSK UKCA |
China RoHS compliance | Yes |
Contact differential [bar] | 0.2 bar |
Contact function | SPDT |
Contact rating |
AC15=0.1 A, 250 V DC13=12 W, 125 V |
Diff.press.setting range [bar] [max] | 4.5 bar |
Diff.press.setting range [bar] [min] | 0.3 bar |
Diff.press.setting range [MPa] [max] | 0.45 MPa |
Diff.press.setting range [MPa] [min] | 0.03 MPa |
Diff.press.setting range [psi] [max] | 65 psi |
Diff.press.setting range [psi] [min] | 4.3 psi |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
EN 60947 electrical properties |
Insulation: 250V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 2A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.0 mm2 Flex, no ferrules: 0.2-1.5 mm2 Solid/stranded: 0.2-1.5 mm2 |
Enclosure rating IP | IP20 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 0.65 bar |
Factory setting [psig] | 9 psig |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] Pe | 22 bar |
Max. test pressure [psig] | 319 psig |
Max. Working Pressure [bar] | 17 bar |
Max. Working Pressure [psig] | 245 psig |
Operat. range LP side [bar] Pe [max] | 12 bar |
Operat. range LP side [bar] Pe [min] | -1 bar |
Operat. range LP side [psig]Pe [max] | 175 psig |
Operat. range LP side [psig]Pe [min] | -15 psig |
Packing format | Multi pack |
Pressure connection notes | Cutting ring 6mm tube |
Pressure connection size | 12 x 1.5 |
Pressure connection standard | ISO 8434-1 |
Pressure connection type | M |
Pressure Male/Female | Male |
Product accessories | Generic accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 21 pc |
Refrigerants |
R11 R12 R123 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507C R513A R515B R717 |
Relay release time [s] | 0 s |
Reset function | Auto |
Serviceable | No |
Type | MP55A |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R11 R12 R123 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507C R513A R515B |
Adjustment | Cut out for falling pressure |
Amb. Temp. Note | Bellows max 100 °C/212 °F |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE CMIM EAC LLC CDC EURO-TYSK LVD RoHS China TYSK UKCA |
China RoHS compliance | Yes |
Contact differential [bar] | 0.2 bar |
Contact function | SPDT |
Contact rating |
AC15=0.1 A, 250 V DC13=12 W, 125 V |
Diff.press.setting range [bar] [max] | 4.5 bar |
Diff.press.setting range [bar] [min] | 0.3 bar |
Diff.press.setting range [MPa] [max] | 0.45 MPa |
Diff.press.setting range [MPa] [min] | 0.03 MPa |
Diff.press.setting range [psi] [max] | 65 psi |
Diff.press.setting range [psi] [min] | 4.3 psi |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
EN 60947 electrical properties |
Insulation: 250V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 2A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.0 mm2 Flex, no ferrules: 0.2-1.5 mm2 Solid/stranded: 0.2-1.5 mm2 |
Enclosure rating IP | IP20 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 0.65 bar |
Factory setting [psig] | 9 psig |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] Pe | 22 bar |
Max. test pressure [psig] | 319 psig |
Max. Working Pressure [bar] | 17 bar |
Max. Working Pressure [psig] | 245 psig |
Operat. range LP side [bar] Pe [max] | 12 bar |
Operat. range LP side [bar] Pe [min] | -1 bar |
Operat. range LP side [psig]Pe [max] | 175 psig |
Operat. range LP side [psig]Pe [min] | -15 psig |
Packing format | Multi pack |
Pressure connection notes | Cutting ring 6mm tube |
Pressure connection size | 12 x 1.5 |
Pressure connection standard | ISO 8434-1 |
Pressure connection type | M |
Pressure Male/Female | Male |
Product accessories | Generic accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 21 pc |
Refrigerants |
R11 R12 R123 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507C R513A R515B R717 |
Relay release time [s] | 0 s |
Reset function | Auto |
Serviceable | No |
Type | MP55A |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R11 R12 R123 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507C R513A R515B |