Pressure switch, KP15A

060-128366

Regulation left side [bar]Pe: -0.90 - 7.00, Regulation right side [bar]Pe: 8.0 - 32.0, Differential left side [bar]: 0.70, Differential right side [bar]: 4.0, Contact function: SPDT, Reset function, left side: Min convertible, Reset function, right side: Max convertible

Product details

Gross weight 0.738 Kilogram
Net weight 0.693 Kilogram
Volume 2 Liter
EAN 5702428016131

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -40 °F
Application note Not applicable for liquid line
Approval BV
CCC
CE
DNV
EAC
GL
LLC CDC EURO-TYSK
LR
LVD
PZH
RINA
RMRS
RoHS China
UKCA
c UL us UL873, CS C22.2
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=10 A, 400 V
AC1=16 A, 400 V
AC3=16 A, 400 V
DC13=12 W, 220 V
LR=112 A, 400 V
Differential left side [bar] 0.7 bar
Differential left side [psi] 10 psi
Differential right side [bar] 4 bar
Differential right side [psi] 58 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Rubber cable gland
Electrical connection size 6-14 mm
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Max.test press.left side[bar] 20 bar
Max.test press.right side[bar] 35 bar
MWP left side [bar] Pe 17 bar
MWP left side [psig] Pe 245 psig
MWP right side [bar] Pe 35 bar
MWP right side [psig] Pe 510 psig
Oil free refrigerants R134a
R513A
R515B
Packing format Multi pack
Pressure connection size 10 x 0.75
Pressure connection standard ISO 261
Pressure connection type M
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Dual Pressure Control
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R113
R1234yf
R1234yz
R1234ze(E)
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R454C
R455A
R507A
R513A
R515B
R717
Regulation left side [bar]Pe [max] 7 bar
Regulation left side [bar]Pe [min] -0.9 bar
Regulation left side range Pe 27 inHg - 101 psig
Regulation right side [bar]Pe [max] 32 bar
Regulation right side [bar]Pe [min] 8 bar
Regulation right side [psig]Pe [max] 464 psig
Regulation right side [psig]Pe [min] 116 psig
Reset function, left side Min convertible
Reset function, right side Max convertible
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
SCIP dossier product name KP/KPI pressure switch
Serviceable No
Type KP15A
UK RoHS compliance Yes
UL approval file name E31024
UL approved refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
R717

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality