Solenoid valve, EV220T, Function: NC, G, 3/4, 4 m³/h, EPDM

042U8125

This product is not available in this store. Please contact your local Customer Service Center.

Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

總重 0.208 Kilogram
淨重 0.167 Kilogram
Volume 1.295 Liter
EAN 5702428988827

 

Actuator T
Actuator size 9 mm clip-on T
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
China RoHS compliance Out of scope
Connection Internal/External External
Connection size [in] 3/4
Contain batteries No
Cv value [gal/min] 4.6 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 145.038 psi
Differential pressure [psi] [min] 4.351 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Est. time to close, water [ms] 400 ms
Est. time to open, water [ms] 100 ms
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction indicator Embossed 1-way arrow
In scope of WEEE Yes
Kv value [m³/h] 4 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 290 psig
Max. Working Pressure [psig] 145 psig
Media recommendations Water & Brine
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] 32 °F
Number of ways 2/2
Orifice size [mm] 14 mm
Orifice size fraction [in] 4/16 in
Parts Program name EV220T
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 702da5b9-fdc0-4987-a36b-2f0941b89788
SCIP dossier product name EV220T- solenoid valve
Seal Material EPDM
Specification key EV220T 14P GE 34E NC000
Type EV220T
功能 NC
包裝方式 多個包裝(M-PACK)
可維修 No
操作 伺服操作(膜片)
最大工作壓力 [bar] 10 bar
流動方向 單向流
流體 2
連接材質 聚合物
連接類型 G
閥體材質 聚合物
類型名稱 EV220T 14

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality