Radiator thermostat, Danfoss Ally™, Adapter type: RA; Caleffi; M30; Giacomini, 2.4 GHz

014G2461

Electronic thermostatic radiator valve for the Danfoss Ally™ system, RA; Caleffi; M30; Giacomini, Zigbee

Product details

Gross weight 0.283 Kilogram
Net weight 0.2 Kilogram
Volume 0.767 Liter
EAN 5702425245121

 

1 Primary battery SUM weight Kg 0.044
1 Primary battery weight Kg 0.022
Actuator type ABRA-A5
Adapter type RA
M30
Caleffi
Giacomini
Ambient temperature [°C] [max] 40 °C
Ambient temperature [°C] [min] 0 °C
Application Residential (pollution degree 2)
Approval CE
UA.TR.089
EAC
UKCA
Ball pressure test temperature [°C] 75 °C
Battery lifetime [Years] 2 yr
Battery qty 2
Battery type or Name Alkaline AA (LR6/ZR6)
CE evaluated Yes
China RoHS compliance Out of scope
Colour RAL 9016
Contain batteries Yes
Control PID
Description Electronic thermostatic radiator valve for the Danfoss Ally™ system
Display type LCD with backlight
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
Heating control type Radiator thermostat
In scope of WEEE Yes
Low battery indicator Yes
Noise level Heat dB(A) JIS C 9612 <30
Open-window function Yes
Power consumption (standby) [mW] 3 mW
Power consumption [W] 1.2 W
Product group Radiator thermostat
Product width [mm] 55 mm
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Safety classification Type 1
SCIP dossier no. a90f68b8-f3fb-4eb7-93b0-8738ffc7d80c
SCIP dossier product name Danfoss Ally eTRV - Electronic thermostatic radiator valve
Software class A
Spindle movement Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s)
Supply batteries 2 x 1,5 V AA-Alkaline batteries
System integration Danfoss Ally™
Temperature measurement interval 1 min
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 5 °C
Thermostat IP Class 20
Transmission frequency [GHz] 2.4 GHz
Type Danfoss Ally™
Water temperature [°C] [Max] 90 °C
Weight per battery 23 g
Wireless standard Zigbee

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality