Sight glass socket, SGRH, M20 x 1.5, M
014-1601
Max. Working Pressure [bar]: 46.0, Moisture indicator: H indicator, Connection type: M, Connection size: M20 x 1.5
Max. Working Pressure [bar]: 46.0, Moisture indicator: H indicator, Connection type: M, Connection size: M20 x 1.5
Gross weight | 0.064 Kilogram |
Net weight | 0.063 Kilogram |
Volume | 0.073 Liter |
EAN | 5702428082402 |
Gross weight | 0.064 Kilogram |
Net weight | 0.063 Kilogram |
Volume | 0.073 Liter |
EAN | 5702428082402 |
Approval | UL |
Approval file name | REF. LIQUID INDICATOR 76H4 |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection size | M20 x 1.5 |
Connection type | M |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C | R410A: 25 ppm |
Green: max moist con@43 °C | R410A: 60 ppm |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Moisture indicator | H indicator |
Packing format | Multi pack |
Product accessories | Sight glass accessories |
Product group | Sight glasses |
Product Name Description | Sight glass socket |
Quantity per packing format | 19 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerants | R410A |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
SGS saddle application | M20 x 1.5 |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGRH |
UK RoHS compliance | Out of scope |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants | R410A |
Yellow: min moist con@25 °C | R410A: 165 ppm |
Yellow: min moist con@43 °C | R410A: 500 ppm |
Approval | UL |
Approval file name | REF. LIQUID INDICATOR 76H4 |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection size | M20 x 1.5 |
Connection type | M |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C | R410A: 25 ppm |
Green: max moist con@43 °C | R410A: 60 ppm |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Moisture indicator | H indicator |
Packing format | Multi pack |
Product accessories | Sight glass accessories |
Product group | Sight glasses |
Product Name Description | Sight glass socket |
Quantity per packing format | 19 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerants | R410A |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
SGS saddle application | M20 x 1.5 |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGRH |
UK RoHS compliance | Out of scope |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants | R410A |
Yellow: min moist con@25 °C | R410A: 165 ppm |
Yellow: min moist con@43 °C | R410A: 500 ppm |