Union Nuts and Tailpieces, Tailpiece, Self-sealing with union nut, DN 15
013G6846
Set self-sealing tailpiece DN15 with union nut DN15
Set self-sealing tailpiece DN15 with union nut DN15
Gross weight | 0.078 Kilogram |
Net weight | 0.076 Kilogram |
Volume | 0.081 Liter |
EAN | 5702425192562 |
Gross weight | 0.078 Kilogram |
Net weight | 0.076 Kilogram |
Volume | 0.081 Liter |
EAN | 5702425192562 |
Description | Set self-sealing tailpiece DN15 with union nut DN15 |
For valves | TRV, RLV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | DN 15 |
Tailpiece type | Self-sealing with union nut |
Type | Union Nuts and Tailpieces |
Type of accessories | Tailpiece |
Description | Set self-sealing tailpiece DN15 with union nut DN15 |
For valves | TRV, RLV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | DN 15 |
Tailpiece type | Self-sealing with union nut |
Type | Union Nuts and Tailpieces |
Type of accessories | Tailpiece |