Union Nuts and Tailpieces, Tailpiece, With union nut, DN 10
013G6844
Set union nut DN15, tailpiece DN10 (project)
Set union nut DN15, tailpiece DN10 (project)
Gross weight | 0.075 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 0.084 Liter |
EAN | 5702425149658 |
Gross weight | 0.075 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 0.084 Liter |
EAN | 5702425149658 |
Description | Set union nut DN15, tailpiece DN10 (project) |
For valves | TRV, RLV |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | DN 10 |
Tailpiece type | With union nut |
Type | Union Nuts and Tailpieces |
Type of accessories | Tailpiece |
Description | Set union nut DN15, tailpiece DN10 (project) |
For valves | TRV, RLV |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | DN 10 |
Tailpiece type | With union nut |
Type | Union Nuts and Tailpieces |
Type of accessories | Tailpiece |