Compression fittings for steel and copper tubings, G 1/2" A, 16, Nickel plated
013G4196
Cu/Steel fittings for pipe 16 mm
Cu/Steel fittings for pipe 16 mm
Gross weight | 0.024 Kilogram |
Net weight | 0.023 Kilogram |
Volume | 0.024 Liter |
EAN | 5702420071473 |
Gross weight | 0.024 Kilogram |
Net weight | 0.023 Kilogram |
Volume | 0.024 Liter |
EAN | 5702420071473 |
Connections | G 1/2" A |
Description | Cu/Steel fittings for pipe 16 mm |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
For tubings | Steel and Copper |
For valves |
VHX-DUO VHX-MONO RA-URX RLV-X RA-NCX RLV-CX |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ec8e8b5c-75c6-4e71-adb8-91ca638a4385 |
SCIP dossier product name | Fitting 12-16mm Cu/steel tube Chrome |
Test pressure [bar] | 16 bar |
Thread | External |
Tube dimension [mm] | 16 |
Type | Compression fittings for steel and copper tubings |
Usage | for steel & copper |
Working pressure [bar] [Max] | 10 bar |
Connections | G 1/2" A |
Description | Cu/Steel fittings for pipe 16 mm |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
For tubings | Steel and Copper |
For valves |
VHX-DUO VHX-MONO RA-URX RLV-X RA-NCX RLV-CX |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ec8e8b5c-75c6-4e71-adb8-91ca638a4385 |
SCIP dossier product name | Fitting 12-16mm Cu/steel tube Chrome |
Test pressure [bar] | 16 bar |
Thread | External |
Tube dimension [mm] | 16 |
Type | Compression fittings for steel and copper tubings |
Usage | for steel & copper |
Working pressure [bar] [Max] | 10 bar |