Lockshield Valves, RLV-S, DN 15, Angle, Standard, External Thread

003L0453

Lockshield with external thread valve body

Product details

Gross weight 0.113 Kilogram
Net weight 0.107 Kilogram
Volume 0.057 Liter
EAN 5702425149689

 

China RoHS compliance Out of scope
Connection to radiator G 3/4 A
Connection to system Rp 1/2
Connection types External Thread
Description Lockshield with external thread valve body
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2.2 m³/h
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7137db49-55ea-470c-ba5d-28b3fb1ea9e6
SCIP dossier product name RLV-S Lock shield 1
Surface Nickel plated
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RLV-S
UK RoHS compliance Out of scope
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality