Lockshield Valves, RLV-S, DN 15, Straight, With o-ring, Internal thread

003L0424

RLV-S 15 STRAIGHT, NIPPLE W. O-RING

Product details

Gross weight 0.209 Kilogram
Net weight 0.209 Kilogram
Volume 0.081 Liter
EAN 5702425113529

 

China RoHS compliance Out of scope
Connection to radiator R 1/2
Connection to system Rp 1/2
Connection types Internal thread
Description RLV-S 15 STRAIGHT, NIPPLE W. O-RING
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2.2 m³/h
Label product Yes
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7137db49-55ea-470c-ba5d-28b3fb1ea9e6
SCIP dossier product name RLV-S Lock shield 1
Surface Nickel plated
Tailpiece type With o-ring
Test pressure [bar] 16 bar
Type RLV-S
UK RoHS compliance Out of scope
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality