AVQM-W, PN 25, DN 25, Flow rate [m³/h]: 0.2 - 4.5

003H7083

Product details

Gross weight 3.129 Kilogram
Net weight 3.129 Kilogram
Volume 9.562 Liter
EAN 5710104093949

 

Cavitation factor 100% 0.38
Cavitation factor 25% 0.64
Cavitation factor 50% 0.57
Cavitation factor 75% 0.55
China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Yes with exemptions
Flow rate [m³/h] 4.5 m³/h
Flow rate [m³/h] [Max] 4.5 m³/h
Flow rate [m³/h] [Min] 0.2 m³/h
Pressure class PN 25
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type AVQM-W
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality