AVP, PN 25, DN 32, 12.50 m³/h, 0.20 bar - 1.00 bar, Flange, G 1 3/4 A
003H6348
AVP PN25 32/12,5 0,2-1,0 flange return
AVP PN25 32/12,5 0,2-1,0 flange return
Gross weight | 10.76 Kilogram |
Net weight | 10.664 Kilogram |
Volume | 25.775 Liter |
EAN | 5702421538678 |
Gross weight | 10.76 Kilogram |
Net weight | 10.664 Kilogram |
Volume | 25.775 Liter |
EAN | 5702421538678 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.19 |
Cavitation factor 25% | 0.56 |
Cavitation factor 50% | 0.45 |
Cavitation factor 75% | 0.35 |
China RoHS compliance | Out of scope |
Connection size | G 1 3/4 A |
Connection types | Flange |
Description | AVP PN25 32/12,5 0,2-1,0 flange return |
Diameter [mm] | 32 mm |
Differential pressure range [bar] [Max] | 16 bar |
Differential pressure setting [bar] [Max] | 1 bar |
Differential pressure setting [bar] [Min] | 0.2 bar |
EU RoHS compliance | Yes with exemptions |
Flow control | No |
Flow limitation | No |
Function | Diff. press. controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 12.5 m³/h |
Leakage rate [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Return |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 16 |
Pressure class | PN 25 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c9e52e8c-6495-468b-ae90-ae19bd81e4fb |
SCIP dossier product name | AVP PN25 DN32-50 FLANGE RETURN |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally open |
Type | AVP |
UK RoHS compliance | Out of scope |
Valve body material | Ductile iron EN-GJS-400-18-LT (GGG 40.3) |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 32 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.19 |
Cavitation factor 25% | 0.56 |
Cavitation factor 50% | 0.45 |
Cavitation factor 75% | 0.35 |
China RoHS compliance | Out of scope |
Connection size | G 1 3/4 A |
Connection types | Flange |
Description | AVP PN25 32/12,5 0,2-1,0 flange return |
Diameter [mm] | 32 mm |
Differential pressure range [bar] [Max] | 16 bar |
Differential pressure setting [bar] [Max] | 1 bar |
Differential pressure setting [bar] [Min] | 0.2 bar |
EU RoHS compliance | Yes with exemptions |
Flow control | No |
Flow limitation | No |
Function | Diff. press. controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 12.5 m³/h |
Leakage rate [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Return |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 16 |
Pressure class | PN 25 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c9e52e8c-6495-468b-ae90-ae19bd81e4fb |
SCIP dossier product name | AVP PN25 DN32-50 FLANGE RETURN |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally open |
Type | AVP |
UK RoHS compliance | Out of scope |
Valve body material | Ductile iron EN-GJS-400-18-LT (GGG 40.3) |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 32 |