AVP-F, PN 25, DN 25, 8.00 m³/h, 0.20 bar - 0.20 bar, External Thread, G 1 1/4 A

003H6335

AVP-F PN25 25/8 0,2 thread flow

Product details

Gross weight 3.15 Kg
Net weight 3.15 Kg
Volume 9.59 Liter
EAN 5702421538487

 

Actuator diaphragm material EPDM
Application District Heating
Cavitation factor 0.6
Cavitation factor 100% 0.3
Cavitation factor 25% 0.66
Cavitation factor 50% 0.54
Cavitation factor 75% 0.45
China RoHS compliance Out of scope
Connection size G 1 1/4 A
Connection types External Thread
Description AVP-F PN25 25/8 0,2 thread flow
Diameter [mm] 25 mm
Differential pressure range [bar] [Max] 20 bar
Differential pressure setting [bar] [Max] 0.2 bar
Differential pressure setting [bar] [Min] 0.2 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Diff. press. controller
Function VSP - P Yes
Function VSP - Q No
Function VSP - T No
In scope of WEEE and contain batteries No
Kvs values [m³/h] 8 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 0
Pressure class PN 25
Pressure controller Differential pressure controller
Pressure nominal [bar] 25 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Fixed
Stem position Normally open
Type AVP-F
UK RoHS compliance Out of scope
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality