AFQM-W KF2, PN 40, DN 50, Flow rate [m³/h]: 2 - 16, Flange, Mounting version: Free

003G1099

AFQM-W KF2 PN40 50/32 /0,2 fla flow/ret

Product details

Gross weight 45 Kilogram
Net weight 45 Kilogram
Volume 63.855 Liter
EAN 5702421809136

 

Actuator size [cm²] 250 cm²
Application District Heating
Cavitation factor 0.5
Connection size DN 50
Connection types Flange
Contain batteries No
Description AFQM-W KF2 PN40 50/32 /0,2 fla flow/ret
Diameter [mm] 50 mm
Differential pressure range [bar] [Max] 20 bar
Flow control Yes
Flow limitation Yes
Flow rate [m³/h] 16 m³/h
Flow rate [m³/h] [Max] 16 m³/h
Flow rate [m³/h] [Min] 2 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function Flow controller with int. control valve
Function VSP - P No
Function VSP - Q No
Function VSP - T No
Kvs values [m³/h] 32 m³/h
Leakage rate [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 25
Pressure class PN 40
Pressure controller No
Pressure nominal [bar] 40 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e3d520be-f3af-462f-ae6c-c1f1d9334b6b
SCIP dossier product name AFQM-W KF2 PN40
Setting Type None
Stem position Normally open
Stroke [mm] 12 mm
Type AFQM-W KF2
Valve body material Cast steel GP240GH (GS-C 25)
Valve cone DP material Stainless steel, mat. No. 1.4404
Valve size DN 50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality