Rotary position sensor, DST X520, 105 °, Redundant, Ratio metric

098G1556

Supply voltage [V] DC: 5, Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CCW + CW, Specification key: AR105105LA14000 0033A00

Product details

Gross weight 0.076 Kg
Net weight 0.036 Kg
Volume 0.238 Liter
EAN 5715162301425

 

Accessories PKIT 384 MAGNET
Angle/Channel 1 [°] 105 °
China RoHS compliance Out of scope
Circuit type Redundant
Electrical connection AMP SuperSeal
Electrical connection size 6 pin
Electrical connection standard 282108-1
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Output signal Ratio metric
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CCW + CW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key AR105105LA14000 0033A00
Supply voltage [V] DC 5 V
Type DST X520

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality