FC-103N355T4E54H2TGC3XXSXXXXAXBXCXXXXDX

132N4966

Frequency converter
FC-103N355T4E54H2TGC3XXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
(N355) 355 KW / 500 HP, Three phase
380 - 480 VAC, (E54) IP54 / Type 12
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: E1H
Other options according to Model code

Model code: FC-103N355T4E54H2TGC3XXSXXXXAXBXCXXXXDX

Product details

Gross weight 295.3 kg
Net weight 295 kg
Volume 0 l
EAN 5715253089607

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N355 (N355) 355 KW / 500 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1H E1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N355T4E54H2TGC
Typecode Part 2 3XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 355
Height [mm] 2000,0
Width w/ no C options [mm] 600,0
Depth [mm] 510,0
Depth with Option A/B [mm] 510,0
kVA 456
Power Loss NO [W] 6928
Power Loss NO [W] 5910
Continuous Current (NO) [A] 658
Intermittent Current (NO) [A] 724
Continuous Current (NO) [A] 590
Intermittent Current (NO) [A] 649
Calculated Gross Weight [kg] 295.3
Calculated Net Weight [kg] 295
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N355T4E54H2TGC
Modelcode02 3XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality