FC-103N200T7E54H2TGCXXXSXXXXAXB0CXXXXDX

132L1498

Frequency converter
FC-103N200T7E54H2TGCXXXSXXXXAXB0CXXXXDX
VLT® Refrigeration Drive FC-103
(N200) 200 KW / 300 HP, Three phase
525 - 690 VAC *, (E54) IP54 / Type 12
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, MCB-109 I/O, RTC Back-up
No C1 option, No D option
Frame: D2H
Other options according to Model code

Model code: FC-103N200T7E54H2TGCXXXSXXXXAXB0CXXXXDX

Product details

Gross weight 122 kg
Net weight 107 kg
Volume 0 l
EAN 5714853408344

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N200 (N200) 200 KW / 300 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B0 MCB-109 I/O, RTC Back-up
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D2H D2H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N200T7E54H2TGC
Typecode Part 2 XXXSXXXXAXB0CXXXXDX
Power 110% (NO) [KW] 200
Height [mm] 1060,0
Width w/ no C options [mm] 420,0
Depth [mm] 378,0
Depth with Option A/B [mm] 378,0
kVA 289
Power Loss NO [W] 3071
Power Loss NO [W] 3172
Continuous Current (NO) [A] 253
Intermittent Current (NO) [A] 278
Continuous Current (NO) [A] 242
Intermittent Current (NO) [A] 266
Calculated Gross Weight [kg] 125.3
Calculated Net Weight [kg] 125
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N200T7E54H2TGC
Modelcode02 XXXSXXXXAXB0CXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality