FC-103N160T7E54H2TGCXXXSXXXXAXB0CXXXXDX

132L1497

Frequency converter
FC-103N160T7E54H2TGCXXXSXXXXAXB0CXXXXDX
VLT® Refrigeration Drive FC-103
(N160) 160 KW / 250 HP, Three phase
525 - 690 VAC *, (E54) IP54 / Type 12
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, MCB-109 I/O, RTC Back-up
No C1 option, No D option
Frame: D1H
Other options according to Model code

Model code: FC-103N160T7E54H2TGCXXXSXXXXAXB0CXXXXDX

Product details

Gross weight 80 kg
Net weight 75 kg
Volume 0 l
EAN 5714853408238

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N160 (N160) 160 KW / 250 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B0 MCB-109 I/O, RTC Back-up
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N160T7E54H2TGC
Typecode Part 2 XXXSXXXXAXB0CXXXXDX
Power 110% (NO) [KW] 160
Height [mm] 901,0
Width w/ no C options [mm] 325,0
Depth [mm] 378,0
Depth with Option A/B [mm] 378,0
kVA 229
Power Loss NO [W] 2646
Power Loss NO [W] 2738
Continuous Current (NO) [A] 201
Intermittent Current (NO) [A] 221
Continuous Current (NO) [A] 192
Intermittent Current (NO) [A] 211
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N160T7E54H2TGC
Modelcode02 XXXSXXXXAXB0CXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality