Show more
BV

Shows 6 product(s)

018Z6120

Solenoid coil, BV024A, Cable, 1 m, Supply voltage [V] AC: 24, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP65

018Z6121

Solenoid coil, BV110A, Cable, 1 m, Supply voltage [V] AC: 110, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 110, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP65

018Z6122

Solenoid coil, BV230A, Cable, 1 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP65

018Z6127

Solenoid coil, BV230B, Cable, 1 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65

018Z6128

Solenoid coil, BV230A, Cable, 1.5 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP65

018Z6129

Solenoid coil, BV230B, Cable, 1.5 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65

View: