Show more
EVUL

Shows 32 product(s)

032F8200

Solenoid valve, EVUL 1, Solder, ODF, 1/4 in, Function: NC

Body material: Stainless steel, Kv value [m³/h]: 0.1, Packing format: Industrial pack

032F8228

Solenoid valve, EVUL 2, Solder, ODF, Function: NC

Body material: Stainless steel, Kv value [m³/h]: 0.2, Packing format: Industrial pack

032F8229

Solenoid valve, EVUL 3, Solder, ODF, Function: NC

Body material: Stainless steel, Kv value [m³/h]: 0.3, Packing format: Industrial pack

032F8230

Solenoid valve, EVUL 3, Solder, ODF, Function: NC

Body material: Stainless steel, Kv value [m³/h]: 0.3, Packing format: Industrial pack

032F8236

Solenoid valve, EVUL 6, Solder, ODF, Function: NC

Body material: Stainless steel, Kv value [m³/h]: 0.75, Packing format: Industrial pack

032F8241

Solenoid valve, EVUL 4, Solder, ODF, Function: NC

Body material: Stainless steel, Kv value [m³/h]: 0.5, Packing format: Industrial pack

032F9508

Solenoid valve, EVUL 1, Solder, ODF, Function: NC

Body material: Stainless steel, Kv value [m³/h]: 0.1, Packing format: Multi pack

View: