Shows 4 product(s)
Pressure switch, KPR1
Regulation range [bar] Pe: -0.2 - 8, Differential [bar]: 0.5 - 1.5, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 15
Pressure switch, KPR5
Regulation range [bar] Pe: 6 - 18, Differential [bar]: 1 - 2.5, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 20
Pressure switch, KPR5
Regulation range [bar] Pe: 6 - 18, Differential [bar]: 1 - 2.5, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 20
Pressure switch, KPR1
Regulation range [bar] Pe: -0.2 - 8, Differential [bar]: 0.5 - 1.5, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 15