BOCK semi hermetic SHG-L

Show more
BOCK semi hermetic SHG-L

Shows 177 product(s)

114B14579

Bock Semi-Hermetic Condensing Unit , SHGX12P/60-4 SL

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 14579

114B14580

Bock Semi-Hermetic Condensing Unit , SHGX12P/75-4 L

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 14580

114B14581

Bock Semi-Hermetic Condensing Unit , SHGX12P/75-4 SL

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 14581

114B14582

Bock Semi-Hermetic Condensing Unit , SHGX12P/90-4 L

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 14582

114B14583

Bock Semi-Hermetic Condensing Unit , SHGX12P/90-4 SL

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 14583

114B14584

Bock Semi-Hermetic Condensing Unit , SHGX12P/110-4 L

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 14584

114B14585

Bock Semi-Hermetic Condensing Unit , SHGX12P/110-4 SL

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 14585

114B16038

Bock Semi-Hermetic Condensing Unit , SHGX22e/125-4 L

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16038

114B16039

Bock Semi-Hermetic Condensing Unit , SHGX22e/160-4 L

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16039

114B16040

Bock Semi-Hermetic Condensing Unit , SHGX22e/190-4 L

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16040

View: