17% lower weight with highly efficient Z design technology for dual circuits: The C129L-EZD is a true dual circuit evaporator optimized for high density refrigerants such as R410A, R32, R452B and the R454B for use in high-efficiency chillers with capacities of 50-300 kW. It’s available in refrigerantoptimized versions to meet the best performance based on the refrigerant used. Corresponding model for condenser duties is the C129L-CZD. The Z-pattern channel plate technology enhances performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple plate pattern of the previous generation of MPHE, C129L-EZD reduces the water side pressure drop and the amount of material used. In the reversible mode of the chiller as a condenser, C129L-EZD also delivers outstanding performance.
Shows 37 product(s)
Micro Plate heat exchanger, MPHE C129L-EZD, Number of plates: 86
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C129L-EZD, Number of plates: 130
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C129L-EZD, Number of plates: 202
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C129L-EZD, Number of plates: 250
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C129L-EZD-B, Number of plates: 178
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C129L-EZD, Number of plates: 50
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C129L-EZD, Number of plates: 38
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C129L-CZD, Number of plates: 54
Max. Working Pressure [bar]: 49, Chiller, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C129L-CZD, Number of plates: 74
Max. Working Pressure [bar]: 49, Chiller, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C129L-EZD-B, Number of plates: 90
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing