Microchannel-Wärmeübertrager, MPHE C117L-EZD-B, Plattenanzahl: 102

111B8446

This product is not available in this store. Please contact your local Customer Service Center.

Max. zul. Betriebsdruck [bar]: 45, Kaltwassersatz, Funktion: Verdampfer, Lotmaterial: Kupferlöten

Product details

Bruttogewicht 33.85 Kilogram
Gewicht netto 33.7 Kilogram
Volume 0.263 Hectoliter
EAN 5715162956618

 

Application Chiller
China RoHS compliance Yes
Contain batteries No
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function note With distributor
Funktion Verdampfer
H1 conn. size T76.1
H1 conn. type Victaulic connection
H2 conn. size T76.1
H2 conn. type Victaulic connection
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Lotmaterial Kupferlöten
Max working pressure [psi] 653 psi
Max. zul. Betriebsdruck [bar] 45 bar
Model No. 117
Nenntemperaturbereich [°C] [max.] 200 °C
Nenntemperaturbereich [°C] [min.] -196 °C
Nenntemperaturbereich [°F] [max.] 320 °F
Nenntemperaturbereich [°F] [min.] -390 °F
Number of plates 102
PED category II
Plate material no. AISI 316L
Plattenkonstruktion ZD-B
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range N1/2K
Q1 conn. type G Internal thread connection
Q2 conn. size range N1/2K
Q2 conn. type G Internal thread connection
Q3 conn. size range H5/8A
Q3 conn. type Solder connection
Q4 conn. size range H1"5/8K
Q4 conn. type Solder connection
Q5 conn. size range H5/8A
Q5 conn. type Solder connection
Q6 conn. size range H1"5/8K
Q6 conn. type Solder connection
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R1234ze
R134a
R22
R245fa
R404A
R407C
R444B
R448A
Type MPHE C117L-EZD-B
Type designation C117L-EZD-B
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes
Verpackungseinheit Einzelpack
Zulassung AS
CRN
EAC
KRAIA
PED
UA
UL

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality