The EKC 302D is a temperature controller designed for small refrigeration systems, such as refrigeration appliances or cold rooms. It is part of the Danfoss Cooling Solutions product line, specifically within the Electronic Controllers and Services segment. The controller is capable of receiving signals from one or two temperature sensors, which can be placed in various positions relative to the evaporator to optimize control based on the specific application.
Shows 2 product(s)
Refrig appliance control (TXV), EKC 302D
Function: Comp.,Defrost,Fan,Alarm,More f, Controller type: Refrig. Controller (Temp), Communication type: Optional MODBUS; MODBUS; Optional LON, Packing format: Multi pack, Quantity per packing format: 20
Refrig appliance control (TXV), EKC 302D
Function: Comp.,Defrost,Fan,Alarm,More f, Controller type: Refrig. Controller (Temp), Communication type: RS485; MODBUS, Packing format: Industrial pack, Quantity per packing format: 9