Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 9 product(s)
Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32
FPHE 5 STANDARD
Preheaters, FPHE 5, 6 kg/h, PTC element: 1 x 120, Thermostat: 73/60
FPHE 5
FPHE 5, STANDARD
Preheaters, FPHE 10, 12 kg/h, PTC element: 2 x 120, Thermostat: 60/32
FPHE 10
Preheaters, FPHE 3, 3 kg/h, PTC element: 1 x 90, Thermostat: 60/32
FPHE 3 STANDARD
FPHE 5 - SERVICE
FPHE 10 - SERVICE
Preheaters, FPHE 5 LE, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32
FPHE-LE - SERVICE
View: