Lockshield Valves, RLV-S, DN 15, Straight, Standard, External Thread
003L0454
Lockshield with external thread valve body
Lockshield with external thread valve body
Gross weight | 0.122 Kilogram |
Net weight | 0.118 Kilogram |
Volume | 0.057 Liter |
EAN | 5702425149719 |
Gross weight | 0.122 Kilogram |
Net weight | 0.118 Kilogram |
Volume | 0.057 Liter |
EAN | 5702425149719 |
China RoHS compliance | Out of scope |
Connection to radiator | G 3/4 A |
Connection to system | Rp 1/2 |
Connection types | External Thread |
Description | Lockshield with external thread valve body |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.2 m³/h |
Product group | Lockshield Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7137db49-55ea-470c-ba5d-28b3fb1ea9e6 |
SCIP dossier product name | RLV-S Lock shield 1 |
Surface | Nickel plated |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RLV-S |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Connection to radiator | G 3/4 A |
Connection to system | Rp 1/2 |
Connection types | External Thread |
Description | Lockshield with external thread valve body |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.2 m³/h |
Product group | Lockshield Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7137db49-55ea-470c-ba5d-28b3fb1ea9e6 |
SCIP dossier product name | RLV-S Lock shield 1 |
Surface | Nickel plated |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RLV-S |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |