Compression fittings for steel and copper tubings, G 3/4", 18, Nickel plated
013G6835
Soft copper pipe RT fittings, 18 mm
Soft copper pipe RT fittings, 18 mm
Gross weight | 0.049 Kg |
Net weight | 0.049 Kg |
Volume | 0.079 Liter |
EAN | 5702425149894 |
Gross weight | 0.049 Kg |
Net weight | 0.049 Kg |
Volume | 0.079 Liter |
EAN | 5702425149894 |
Connections | G 3/4" |
Description | Soft copper pipe RT fittings, 18 mm |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 95 °C |
For tubings | Soft and medium copper |
For valves |
RA-FN 15 RA-N 15 RLV-S 15 |
In scope of WEEE and contain batteries | No |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 98dbde27-3747-4095-9913-b1d27ff4a900 |
SCIP dossier product name | Fittings for soft copper pipe, 3/4" |
Test pressure [bar] | 16 bar |
Thread | Internal |
Tube dimension [mm] | 18 |
Type | Compression fittings for steel and copper tubings |
Usage | For soft and medium copper |
Working pressure [bar] [Max] | 10 bar |
Connections | G 3/4" |
Description | Soft copper pipe RT fittings, 18 mm |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 95 °C |
For tubings | Soft and medium copper |
For valves |
RA-FN 15 RA-N 15 RLV-S 15 |
In scope of WEEE and contain batteries | No |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 98dbde27-3747-4095-9913-b1d27ff4a900 |
SCIP dossier product name | Fittings for soft copper pipe, 3/4" |
Test pressure [bar] | 16 bar |
Thread | Internal |
Tube dimension [mm] | 18 |
Type | Compression fittings for steel and copper tubings |
Usage | For soft and medium copper |
Working pressure [bar] [Max] | 10 bar |