Reciprocating compressor, MTZ72HN4CVE

MTZ72-4VI

Refrigerants: R404A; R407C; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R454A; R455A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack

Product details

Gross weight 42.42 Kg
Net weight 39.93 Kg
Volume 61.54 Liter
EAN 5702428887946

 

Approval CE
UL
UKCA
Brand technique Reciprocating compressor
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 400/3/50 460/3/60
Configuration code Single
Connection type Rotolock
Cylinder 2
Description MTZ072-4
Diameter [mm] 288 mm
Discharge connection height [mm] 74 mm
Discharge connection pipe size [in] 3/4 in
Discharge connection size [in] 1 1/4 in
Drawing number 8502012g
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Factory HP [bar] 25 bar
Factory LP [bar] 25 bar
Family MTZ
Fitting remark (shipped with rotolock version only)
Fitting sleeve ODF
Fitting standard Rotolock
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
GP LP torque [Nm] 15 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 0.6 L
High value of nominal voltage at 50Hz [V] 400 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 460 V
High value of voltage range at 60Hz [V] 506 V
In scope of WEEE and contain batteries No
IP protection class IP55 (with cable gland)
Low Side TS Max 50 °C
Low Side TS Min -35 °C
Low Side Volume 16.5 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 340 V
Low value of voltage range at 60Hz [V] 414 V
LRA 85 A
Max pressure (PS) - high side 29.4 bar
Max pressure (PS) - low side 22.6 bar
MCC 18 A
Model number MTZ72HN4CVE
Motor protection Internal overload protector
Mounting torque [Nm] 15 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 1.8 L
Oil equalization 3/8'' flare SAE
Oil equalization torque [Nm] 30 N-m
Oil reference 175PZ
Packaging height [mm] 455 mm
Packaging length [mm] 395 mm
Packaging weight [Kg] 41 kg
Packaging width [mm] 365 mm
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Spade
Product group Hermetic compressors
Product Name Description Reciprocating compressor MTZ
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 5 kg
Refrigerants R134a
R404A
R407A
R407C
R407F
R448A
R449A
R452A
R513A
R454A
R454C
R455A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. 9b3fb119-9852-486a-92dd-53aa9c96fd3b
Segment usage Refrigeration MT
Shipped fittings Suction and discharge solder sleeves, rotolock nuts and gaskets
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 265 mm
Suction connection material -
Suction connection pipe size [in] 7/8 in
Suction connection size [in] 1 3/4 in
Swept volume [cm3] 120.94 cm³
Technology Reciprocating
Test dif [bar] [Max] 30 bar
Test HP [bar] [Max] 30 bar
Test LP [bar] [Max] 25 bar
Torque earth [Nm] 3 N-m
Torque power [Nm] 3 N-m
Total height [mm] 413 mm
Type MTZ072
UK RoHS compliance Out of scope
Winding resistance for three-phase compressors with identical windings [Ohm] 1.85 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality