Termix VX Snowmelting, Type 1, Heating controller name: AVTB

IS99501050

Product Type: Termix VX Snowmelting, Type 1, 10 bar, 110 °C, Thermostatic valve

Product details

Gross weight 30 Kilogram
Net weight 29 Kilogram
EAN 5706560324574

 

Application type Indirect Heating
CE evaluated Yes
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover option Without
Depth without cover [mm] 400 mm
Description VX T24 Snow melting m/AVTB 20 U/PASSTK
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating control type Thermostatic
Heating controller name AVTB
Height without cover [mm] 790 mm
HEX heating brazed/gasketed material Brazed copper
Mixing circuit - control Thermostatic valve
Pressure nominal primary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d782d471-321b-4c25-98a9-2cb6e59c7706
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Type Termix VX Snowmelting
UL evaluated Out of scope
Width without cover [mm] 565 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality