Spare part, FIL10-40, Repair kit
2453+029
Product Type: Spare part, Used for product: FIL10-40, Type designation: Repair kit
Product Type: Spare part, Used for product: FIL10-40, Type designation: Repair kit
Gross weight | 0.024 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.156 Liter |
EAN | 5702428283939 |
Gross weight | 0.024 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.156 Liter |
EAN | 5702428283939 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Repair kit |
UK RoHS compliance | Out of scope |
Used for product | FIL10-40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Repair kit |
UK RoHS compliance | Out of scope |
Used for product | FIL10-40 |