Coupling and Bell Housing

180Z4043

APP 11-13, Motor frame Size: IEC 250, 1.26 in, 65 mm

Product details

Gross weight 34.5 Kg
Net weight 18.44 Kg
Volume 281.495 Liter
EAN 5715162680872

 

Application Desalination
Description Coupling Kit IEC 250/Ø550/Ø65
For product APP 11-13
In scope of WEEE and contain batteries No
Motor frame Size IEC 250
Motor shaft diameter [in] 2.56 in
Motor shaft diameter [mm] 65 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.26 in
Pump shaft diameter [mm] 32 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality