Coupling and Bell Housing

180Z0444

APP 16-19+22, Motor frame Size: IEC 180, 1.57 in, 48 mm

Product details

Gross weight 9.24 Kg
Net weight 8.432 Kg
Volume 44.986 Liter
EAN 5715162680506

 

Application Desalination
Description Coupling Kit IEC 180/Ø350/Ø48
For product APP 16-19+22
In scope of WEEE and contain batteries No
Motor frame Size IEC 180
Motor shaft diameter [in] 1.89 in
Motor shaft diameter [mm] 48 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.57 in
Pump shaft diameter [mm] 40 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality