Coupling and Bell Housing

180Z0442

APP 16-19+22, Motor frame Size: IEC 225, 1.57 in, 60 mm

Product details

Gross weight 15.654 Kg
Net weight 13.29 Kg
Volume 209.258 Liter
EAN 5715162676257

 

Application Desalination
Description Coupling Kit IEC 225/Ø450/Ø60
For product APP 16-19+22
In scope of WEEE and contain batteries No
Motor frame Size IEC 225
Motor shaft diameter [in] 2.36 in
Motor shaft diameter [mm] 60 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.57 in
Pump shaft diameter [mm] 40 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality