Coupling

180Z0276

APP 3.0-3.5, Motor frame Size: IEC 160, 0.63 in, 42 mm

Product details

Gross weight 0.91 Kg
Net weight 0.854 Kg
Volume 1.663 Liter
EAN 5715162680964

 

Application Desalination
Description Coupling kit APP3.0-APP3.5 Softex (Alu)
For product APP 3.0-3.5
In scope of WEEE and contain batteries No
Motor frame Size IEC 160
Motor shaft diameter [in] 1.65 in
Motor shaft diameter [mm] 42 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality