APP pumps, APP 3.5 Ex

180B3132

Flow [gpm] [Max]: 15.5, Flow [l/min] [Max]: 59.6, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 120, Speed [rpm] [Max]: 300, Speed [rpm] [Min]: 70, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6

Product details

Gross weight 8.974 Kilogram
Net weight 8.959 Kilogram
Volume 6.037 Liter
EAN 5702428980371

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
Approval ATEX
CE
ATEX compliance Ex II 2G cb T6 / Ex II 3G c T6
Body material Duplex
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Country of origin Denmark
Description APP 3.5 EX
Displacement [cm³/rev] 20.54 cm³/rev
Displacement [in³/rev] 1.25 in³/rev
Drain connection size (metric) M6
Drain connection standard Metric
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 15.5 gal/min
Flow [gpm] [Min] 3.2 gal/min
Flow [l/min] [Max] 59.6 l/min
Flow [l/min] [Min] 12.4 l/min
Flow [m³/h] [Max] 3.5 m³/h
Flow [m³/h] [Min] 0.7 m³/h
Inlet connection size [in] 3/4 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 5 barg
Inlet pressure [barg] [Min] 0.5 barg
Inlet pressure [psig] [Max] 72.5 psig
Inlet pressure [psig] [Min] 7.3 psig
Inlet pressure peak [barg] [Max] 10 barg
Inlet pressure peak [psig] [Max] 145 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size [in] 3/4 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 83 barg
Outlet pressure [barg] [Min] 20 barg
Outlet pressure [psig] [Max] 1200 psig
Outlet pressure [psig] [Min] 290 psig
Outside dimensions of packaging LxWxH [in] 10,7x5,9x5,4
Outside dimensions of packaging LxWxH [mm] 274x151x137
Product description APP pumps
Product group Pump
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 81 dBA
Speed [rpm] [Max] 3000 rpm
Speed [rpm] [Min] 700 rpm
Speed continuous [rpm] [Min] 700 rpm
Type APP 1.5-3.5
Type designation APP 3.5 Ex
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality