Spare parts, discont. products, ACCESSORY BLIND NUT+GASKET G1/2, SNV-ST
148H3450
ACCESSORY BLIND NUT+GASKET G1/2, Used for product: SNV-ST, Packing format: Multi pack, Quantity per packing format: 70
ACCESSORY BLIND NUT+GASKET G1/2, Used for product: SNV-ST, Packing format: Multi pack, Quantity per packing format: 70
Gross weight | 0.06 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.065 Liter |
EAN | 5702428401425 |
Gross weight | 0.06 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.065 Liter |
EAN | 5702428401425 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Blind |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Blind nut and gasket |
Used for product | SNV-ST |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Blind |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Blind nut and gasket |
Used for product | SNV-ST |