SVL Flexline spare parts, ACCESSORY MAGNET INSERT FIA 125-200, FIA 150; FIA 125; FIA 200
148H3448
ACCESSORY MAGNET INSERT FIA 125-200, Used for product: FIA 150; FIA 125; FIA 200, Packing format: Multi pack, Quantity per packing format: 10
ACCESSORY MAGNET INSERT FIA 125-200, Used for product: FIA 150; FIA 125; FIA 200, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.601 Kilogram |
Net weight | 0.598 Kilogram |
Volume | 0.525 Liter |
EAN | 5702428401401 |
Gross weight | 0.601 Kilogram |
Net weight | 0.598 Kilogram |
Volume | 0.525 Liter |
EAN | 5702428401401 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Magnet insert |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Magnet Insert |
Used for product |
FIA 125 FIA 150 FIA 200 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Magnet insert |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Magnet Insert |
Used for product |
FIA 125 FIA 150 FIA 200 |