SVL Flexline spare parts, ACCESSORY MAGNET INSERT FIA 80-100, FIA 65; FIA 80; FIA 100
148H3447
ACCESSORY MAGNET INSERT FIA 80-100, Used for product: FIA 65; FIA 80; FIA 100, Packing format: Multi pack, Quantity per packing format: 20
ACCESSORY MAGNET INSERT FIA 80-100, Used for product: FIA 65; FIA 80; FIA 100, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.462 Kilogram |
Net weight | 0.446 Kilogram |
Volume | 0.275 Liter |
EAN | 5702428401197 |
Gross weight | 0.462 Kilogram |
Net weight | 0.446 Kilogram |
Volume | 0.275 Liter |
EAN | 5702428401197 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Magnet insert |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Magnet Insert |
Used for product |
FIA 100 FIA 65 FIA 80 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Magnet insert |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Magnet Insert |
Used for product |
FIA 100 FIA 65 FIA 80 |