Strainer insert, FIA INS

148H3296

Weave fineness [µm]: 250

Product details

Gross weight 0.148 Kilogram
Net weight 0.125 Kilogram
Volume 0.961 Liter
EAN 5702428231107

 

Filter version Pleated version
Free space [%] 38 %
In scope of WEEE and contain batteries No
Packing format Multi pack
Product accessories ICF accessories
Product description Filter element
Product group Strainers
Product Name Description Strainer insert
Quantity per packing format 10 pc
REACH Candidate List substances No
Refrigerants R113
R114
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R134a
R152a
R170
R22
R227ea
R23
R236fa
R290
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R454B
R455A
R502
R503
R513A
R600
R600a
R717
R744
RE170
R507A
Screen area [cm2] 330 cm²
Screen area [in2] 51.3 in²
Serviceable ICF spare parts
Type FIA INS
Used for product ICFF 25E
Weave fineness [Mesh] 60 Mesh
Weave fineness [µm] 250 µm
Wire thickness [in] 0.006 in
Wire thickness [mm] 0.16 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality