Spare parts, discont. products, FIA-BAG 150 50my FILTER BAG, FIA 150
148H3155
FIA-BAG 150 50my FILTER BAG, Used for product: FIA 150, Packing format: Single pack, Quantity per packing format: 1
FIA-BAG 150 50my FILTER BAG, Used for product: FIA 150, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.694 Kilogram |
Net weight | 0.512 Kilogram |
Volume | 5.981 Liter |
EAN | 5702428284172 |
Gross weight | 0.694 Kilogram |
Net weight | 0.512 Kilogram |
Volume | 5.981 Liter |
EAN | 5702428284172 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Filter bag |
Used for product | FIA 150 |
Used for product comments | 7 in 50 my |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Filter bag |
Used for product | FIA 150 |
Used for product comments | 7 in 50 my |