Spare parts, discont. products, FIA-BAG 125 50my FILTER BAG, FIA 125
148H3154
FIA-BAG 125 50my FILTER BAG, Used for product: FIA 125, Packing format: Single pack, Quantity per packing format: 1
FIA-BAG 125 50my FILTER BAG, Used for product: FIA 125, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.516 Kilogram |
Net weight | 0.368 Kilogram |
Volume | 5.018 Liter |
EAN | 5702428284189 |
Gross weight | 0.516 Kilogram |
Net weight | 0.368 Kilogram |
Volume | 5.018 Liter |
EAN | 5702428284189 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Filter bag |
Used for product | FIA 125 |
Used for product comments | 5 in 50 my |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Filter bag |
Used for product | FIA 125 |
Used for product comments | 5 in 50 my |