Spare parts, discont. products, FIA-BAG 100 50my FILTER BAG, FIA 100
148H3153
FIA-BAG 100 50my FILTER BAG, Used for product: FIA 100, Packing format: Multi pack, Quantity per packing format: 3
FIA-BAG 100 50my FILTER BAG, Used for product: FIA 100, Packing format: Multi pack, Quantity per packing format: 3
Gross weight | 0.335 Kilogram |
Net weight | 0.254 Kilogram |
Volume | 3.188 Liter |
EAN | 5702428284196 |
Gross weight | 0.335 Kilogram |
Net weight | 0.254 Kilogram |
Volume | 3.188 Liter |
EAN | 5702428284196 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 3 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Filter bag |
Used for product | FIA 100 |
Used for product comments | 4 in 50 my |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 3 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Filter bag |
Used for product | FIA 100 |
Used for product comments | 4 in 50 my |