Spare parts, discont. products, FIA-BAG 65 50my FILTER BAG, FIA 65
148H3151
FIA-BAG 65 50my FILTER BAG, Used for product: FIA 65, Packing format: Multi pack, Quantity per packing format: 24
FIA-BAG 65 50my FILTER BAG, Used for product: FIA 65, Packing format: Multi pack, Quantity per packing format: 24
Gross weight | 0.089 Kilogram |
Net weight | 0.083 Kilogram |
Volume | 0.428 Liter |
EAN | 5702428284219 |
Gross weight | 0.089 Kilogram |
Net weight | 0.083 Kilogram |
Volume | 0.428 Liter |
EAN | 5702428284219 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Filter bag |
Used for product | FIA 65 |
Used for product comments | 2 1/2 in 50 my |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Filter bag |
Used for product | FIA 65 |
Used for product comments | 2 1/2 in 50 my |