Spare parts, discont. products, FIA-BAG 50 50my FILTER BAG, FIA 50
148H3150
FIA-BAG 50 50my FILTER BAG, Used for product: FIA 50, Packing format: Multi pack, Quantity per packing format: 20
FIA-BAG 50 50my FILTER BAG, Used for product: FIA 50, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.066 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.227 Liter |
EAN | 5702428284226 |
Gross weight | 0.066 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.227 Liter |
EAN | 5702428284226 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Filter bag |
Used for product | FIA 50 |
Used for product comments | 2 in 50 my |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Filter bag |
Used for product | FIA 50 |
Used for product comments | 2 in 50 my |