Spare part, FIL 25-40, Filter element 500 my/38 Mesh
148H3007
Product Type: Spare part, Used for product: FIL 25-40, Type designation: Filter element 500 my/38 Mesh
Product Type: Spare part, Used for product: FIL 25-40, Type designation: Filter element 500 my/38 Mesh
Gross weight | 0.079 Kilogram |
Net weight | 0.064 Kilogram |
Volume | 0.172 Liter |
EAN | 5702428232739 |
Gross weight | 0.079 Kilogram |
Net weight | 0.064 Kilogram |
Volume | 0.172 Liter |
EAN | 5702428232739 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Filter element 500 my/38 Mesh |
UK RoHS compliance | Out of scope |
Used for product | FIL 25-40 |
Used for product comments | XX3 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Filter element 500 my/38 Mesh |
UK RoHS compliance | Out of scope |
Used for product | FIL 25-40 |
Used for product comments | XX3 |